United States

Need Assistance?  1-800-800-4272
Search
 
APC Product Selectors
Need help choosing the right APC product? Check out our array of product sizing tools to match your needs with the correct product.

Power News
Sign up and receive FREE information..
  • Special Offers
  • Advance Sale Notices
  • New Product Launches
  • White Papers

Wall-mount Transfer Switches
Wall-mount Transfer Switches
Automatic, uninterruptible and intelligent transfer of power
The APC Universal Transfer Switch (UTS) monitors the utility power conditions of your home or small business and safely transfers loads to TWO backup power sources when a power disturbance occurs. Power is conveniently distributed from the backup sources to as many as ten circuits, keeping critical loads such as lights, furnaces, well pumps, and home appliances up and running during an outage. Unlike other transfer switches that are compatible only with generators, the UTS can also be connected to a UPS. As a result of this unique feature, your most important loads will remain uninterrupted and conditioned during that critical time between a power failure and generator start-up. The UTS also incorporates patent-pending Adaptive Load Management technology (ALMâ„¢) which intelligently monitors power usage and automatically sheds and reconnects loads in order to prevent generator overload. All APC Universal Transfer Switches comply with the UL 1008 transfer switch standard, giving you peace of mind during installation and operation.
Page : 1
1 - 1 of 1
Description Model (SKU) Price
UTS10BI APC Universal Transfer Switch 10-Circuit 120/240V UTS10BI

In Stock
Estimated Retail Price: $499.00

Page : 1
1 - 1 of 1