United States

Need Assistance?  1-800-800-4272
Search
 
Power News
Sign up and receive FREE information..
  • Special Offers
  • Advance Sale Notices
  • New Product Launches
  • White Papers

APC Product Selectors
Need help choosing the right APC product? Check out our array of product sizing tools to match your needs with the correct product.

Rack LCD Consoles
Rack LCD Consoles
1U rackmountable integrated keyboard, monitor and mouse.
APC Rack LCD Monitor Keyboard Mouse is an integrated keyboard, 15” or 17” LCD monitor, and mouse in a compact 1U design, which allows a KVM switch to be mounted in the rear of the device. The device is easily installed and minimizes support and maintenance costs, ensuring lower cost of ownership. The ultra-thin LCD screen, touchpad technology, and easy-to-install slide rails combine to form a high-quality, streamlined solution built for server management. The Rack LCD can be used in a variety of IT environments, from computer rooms to large data centers.
Page : 1
1 - 0 of 0
Description Model (SKU) Price
Page : 1
1 - 0 of 0